??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IAY80 - wyt
Bill of material
IAY80-C
MOD
IAY80
LOC
DRI
xy
MAT
lv
DMO
w
TAB
80×80 mm
TKN
40 mm
STR
±12.5 mm
LOAD
95(10) N(kgf)
DIF
0.01 mm
TOM
≤0.02/25 mm
MOB
0.06 mm
WEI
1.05 kg
LINK
https://www.srdfaa.com/product/1141603220096.html