??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IAXM90 - wyt
Bill of material
IAXM90-C
MOD
IAXM90
LOC
DRI
xy
MAT
lv
DMO
w
TAB
90×90 mm
TKN
30 mm
STR
±12.5 mm
LOAD
44(4.5) N(kgf)
DIF
0.01 mm
TOM
≤0.01/13 mm
MOB
0.06 mm
WEI
0.90 kg
LINK
https://www.srdfaa.com/product/1141603220102.html