??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
IAZ40,IAZ60 - Displacement table-cross guideway-Z axis (horizontal lifting)
Bill of material
IAZ40
CODE
code
IAZ
NO
NO.
DRI
moving direction
One Z direction
MAT
Body material
Aluminum alloy (black anode)
DMO
drive mode
Differential head
TAB
Mesa size
TKN
The thickness of the table
30~40mm
ELS
distance of travel
10mm
LOAD
load
DIF
minimum scale
0.01mm
MOB
depth of parallelism
0.05mm
WEI
weight
LINK
link
https://www.srdfaa.com/product/1141603220109.html