??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
IARP85,IARP110 - Displacement platform - rotating platform -θ axis
Bill of material
IARP85-L
MOD
CODE
LOC
Differential head mounting position
L
DRI
moving direction
Theta in one direction
MAT
The main body material
Aluminum alloy (black anode)
DMO
drive mode
Differential head
TAB
Mesa size
TKN
The thickness of the table
25
STR
distance of travel
360° CD/±5°JD
LOAD
39.6(4kgf)
DIF
minimum scale
5′
DHP
Differential head per cell
CCT
concentricity
0.03
MOB
depth of parallelism
0.04
WEI
weight
LINK
https://www.srdfaa.com/product/1141603220154.html