??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
IAGX60 - Displacement table - Steel ball ball 60 -X axis
Bill of material
IAGX60-C
MOD
code
IAGX60
LOC
Differential head mounting position
DRI
moving direction
One X direction
TAB
Mesa size
60X60 mm
TKN
The thickness of the table
20 mm
STR
stroke
±6.5 mm
LOAD
load
39.2N(4kgf)
DIF
minimum scale
0.01 mm
TOM
Parallelism of movement
≤0.02mm/13mm mm
MOB
depth of parallelism
0.03 mm
WEI
weight
0.21 kg
LINK
link
https://www.srdfaa.com/product/1141603220207.html