??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
IASX80 - Displacement table - linear ball - 80 -X axis
Bill of material
IASX80-C
MOD
code
IASX80
LOC
Differential head mounting position
DRI
moving direction
One X direction
MAT
Body material
SUS440C
DMO
drive mode
Differential head
TAB
Mesa size
80X80 mm
TKN
The thickness of the table
20 mm
STR
stroke
±12.5 mm
LOAD
load
264.6N(27kgf)
DIF
minimum scale
0.01 mm
TOM
Parallelism of movement
≤0.01mm/25mm mm
MOB
depth of parallelism
0.03 mm
WEI
weight
0.9 kg
LINK
link
https://www.srdfaa.com/product/1141603220217.html