??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SRD-FA
Description
IABA - Displacement table - cross roller slide table - screw hole type
Bill of material
IABA2035
CODE
IABA
GUIGE
specification
TYPE
The spiral groove
MAT1
The main body material
aluminium alloy
MAT2
Guide material
SUJ2
SUR1
Main surface treatment
Black anodizing
SUR2
Guide surface treatment
-
MAT3
Cage material
SUS304
MAT4
Roller materials
SUJ2
ZDXC
maximum stroke
GZZJ
Roller diameter
W
Main sizeW
T
Main sizeT
L
Main size L
T1
Main sizeT1
T2
Main sizeT2
W2
Main sizeW2
W1
Slide mounting hole sizeW1
M
M - depth (mm)
Q
Slide mounting hole sizeQ
P
Slide mounting hole size P
M1
Base mounting hole size M1
Q2
Base mounting hole size Q2
NP1
Mounting holes for the base N x P1
CN
Basic dynamic load
CON
Basic static load
FUN
load
MR
Static allowable torque of distortionMRN.M
MP
Static allowable torque of distortionMPN.M
MY
Static allowable torque of distortionMYN.M
G
weight kg
ZXPXD
Slider movement accuracy (center parallelism) [mm]
5
CBPXB
Slider movement accuracy (side parallelism) [mm]
8
LINK
https://www.srdfaa.com/category/26