??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
SRD-FA
Description
HEHK - Fixed - Heavy Duty - Castors
Bill of material
HEHK65-N
CODE
HEHK
SUB
Subject type
Fixed type
BODYMAT
Body material
SPHC
BODYSUR
Main body surface treatment
Electrophoretic black paint
D
mm
WHEMAT
Wheel material (color)
ROT
Rotating part bearing
yes
WHE
Wheel bearing
yes
H
mm
A
104 mm
DD
d
11 mm
LOAD
Allowable load
6000 N
WEI
weight
g
LINK
https://www.srdfaa.com/product/1141603221605.html