??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
SRD-FA
Description
HEPCAR,HEPCAS - SGHDX-QZX-RZJJL
Bill of material
HEPCAR100-SA
CODE
TYPE1
Support type
Screw rod movable type
MAT1
Support material
Q235A
SUR1
Support surface treatment
Galvanized
BBA
Bracket brake form
CODE2
Wheel code
SA
WHEMAT
Wheel material
artificial rubber
COLOR
Wheel color
grey
WHE
Wheel bearing
axle sleeve
D
mm
H
mm
F
27 mm
M
M12 mm
L
25 mm
R
mm
LOAD
Allowable load
kg
WEI
Reference weight
kg
LINK
https://www.srdfaa.com/product/1537179854592.html