??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
SRD-FA
Description
HEADFR - gu ding tiao jie xing
Bill of material
HEADFR40-8-50
CODE
HEADFR
TYPE1
type
dai fang hua cao
TYPE2
lei xing
wu xiang jiao dian
DBMAT
di bu caizhi
xiang jiao
LGMAT
luo gan caizhi
S45C
XJMAT
xiang jiao dian caizhi
-
DZSUR
dizuo biaomian chuli
dian yong
LGSUR
luo gan biaomian chuli
dian yong
D
mm
M
mm
L
mm
H
15 mm
S
14 mm
V
6 mm
V1
6 mm
CZ
S45C
300 mm
CZL
SUS304
350 mm
CKZL
can kao zhong liang
0.20 Kg/pcs
LINK
link
https://www.srdfaa.com/product/1552141443136.html