??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBBGB - Ball valve /PT internal thread · PF internal thread
Bill of material
FBBGB8A
CODE
code
FBBGB
SBXZ
Handle shape
Butterfly handle type
MAT
The main body material
SCS14A(SUS316)
MATE
Tee material
fluororesin
ZGSY
maximum working pressure
Water · Oil · Air · gas: 4.12PMA/saturated vapor: 1MPa
NO
No.
RC
Rc/(PT)
1/4
G
G (PF)
1/4
L
39 mm
A
11.5 mm
D
d
5.0 mm
S
17 mm
H
27 mm
W
51 mm
LINK
link
https://www.srdfaa.com/category/39