??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBBKA - qiu fa
Bill of material
FBBKA8A
CODE
code
FBBKA
SBXZ
sbxz
gang gan
MAT
zhu ti Material
C3771BE
MATE
qiu zuo Material
han bo
ZGSY
zgsyyl
shui
NO
No.
RC
Rc/(PT)
1/4
D
d
4.5 mm
S
17 mm
L
39 mm
H
31 mm
W
60 mm
LINK
link
https://www.srdfaa.com/category/39