??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBBSA - qiu fa
Bill of material
FBBSA8A
CODE
code
FBBSA
SBXZ
sbxz
gang gan
MAT
zhu ti Material
SCS14A(SUS316)
MATE
qiu zuo Material
fu shu
ZGSY
zgsyyl
shui
NO
No.
RC
Rc/(PT)
1/4
D
d
5.0 mm
S
17 mm
L
39 mm
H
35 mm
W
65 mm
LINK
link
https://www.srdfaa.com/category/39