??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBBSB - Ball valve/tapered opening
Bill of material
FBBSB8A
CODE
code
FBBSB
SBXZ
Handle shape
Butterfly handle type
MAT
The main body material
SCS14A(SUS316)
MATE
Tee material
fluororesin
ZGSY
maximum working pressure
Water · Oil · Air · gas: 4.12PMA/saturated vapor: 1MPa
NO
No.
RC
Rc/(PT)
1/4
D
d
5.0 mm
S
17 mm
L
39 mm
H
27 mm
W
21 mm
LINK
link
https://www.srdfaa.com/category/39