??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FBFGD,FBXFDD - Extension connector /L selective size/reducing type/internal/internal thread type
Bill of material
FBFGD1-5-20
CODE
code
TYPE
type
Reducing type
MAT
Material
SUR
surface treatment
ZG
maximum working pressure
20.6MPa
NO
No.
T1
Rc(PT)/M(coarse thread)·T1
L
mm
T2
Rc(PT)/M·T2
1/8
B
14 mm
C
16.2 mm
D
d
4.2 mm
LINK
link
https://www.srdfaa.com/category/39