??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBFR - tong guan yong jie tou
Bill of material
FBFR3
CODE
code
FBFR
MAT
Material
huang
D
mm
T
R(PT)
1/8
L
26 mm
L1
12 mm
T1
G(PF)
1/8
B
14 mm
M
m
12 mm
LINK
link
https://www.srdfaa.com/category/39