??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
SRD-FA
Description
FBLH,FBLHC,FBLHS - pei guan
Bill of material
FBLH1
CODE
code
TYPE
type
biao zhun xing
MAT
Material
SUR
surface treatment
ATTA
enclosure
liu jiao
ZGSY
zgsyyl
20.6MPa
NO
No.
RC
Q/Rc (PT)
1/8
B
24 mm
C
(C)
26.8 mm
MXP
M×P
16×2.0
L
30 mm
T
5 mm
FSLM
t
8 mm
LINK
link
https://www.srdfaa.com/category/39