??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FBPNP,FBTNP - For low pressure, screw in connector/same diameter/round nozzles are used
Bill of material
FBPNP6A
CODE
code
MAT
Material
SUR
surface treatment
NO
No.
R
R(PT)
1/8
D
10.5 mm
L
24 mm
DD
d
6.5 mm
LINK
link
https://www.srdfaa.com/category/39