??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBPT - Fittings for copper pipe/external thread fittings
Bill of material
FBPT3-1
CODE
code
FBPT
MAT
Material
brass
D
Applicable pipe diameter D
mm
T
R(PT)
TT
R(PT)
1/8
L
28 mm
L1
5 mm
L2
9 mm
T1
G(PT)
1/8
B
The edge subject
12 mm
M
The edge nut
12 mm
LINK
link
https://www.srdfaa.com/category/39