??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FBTNPS,FBYNPSS - For low pressure, screw in type connector/same diameter type/reducing pipe type
Bill of material
FBTNPS12
CODE
code
MAT
Material
NO
No.
RC
T1
1/4
R
T2
1/8
B
16 mm
L
mm
A
mm
L1
ℓ1
12.0 mm
L2
ℓ2
mm
D1
d1
mm
D2
d2
5.0 mm
LINK
link
https://www.srdfaa.com/category/39