??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBUWE - bu xiu gang guan yong jie tou
Bill of material
FBUWE4
CODE
code
FBUWE
MAT
Material
SUS316
D
mm
L
59.6 mm
B
28 mm
C
17.8 mm
F
15.3 mm
E
3.5 mm
H
h
17 mm
HH
H
14.00 mm
LL
45 mm
A
a
11.5 mm
Q
q
13.0 mm
LINK
link
https://www.srdfaa.com/category/39