??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FA-CU,FA-CDU - Cylinders-Free cylinder-FA-CU series
Bill of material
FA-CU6-5D
CODE
FA-CU
DZFS
Movement method
NZCH
SYLT
Use of fluids
Air
SMAX
Maximum operating pressure
0.7 MPa
SMIN
Minimum operating pressure
0.20 MPa
HJ
Ambient and fluid temperature
-10~60℃
HUAN
Buffering
Rubber cushioning at both ends
HSSD
Use of piston speed
50~500 mm/s
XCGX
Travel Tolerance
+1.0/0 mm
JY
Oiling
Not required
ANXS
Installation form
ZY(DMNZ)
HZJD
Piston rod non-swivel accuracy
NO
JGKJ
Catch pipe diameter
M5×0.8
SPEC
Species
CYD
Cylinder diameter
mm
TR
Travel range
mm
TKLM
Types of through-hole threads
MSM
Magnetic switch models
NOMS
Number of magnetic switches
A
7.0
A1
-
B
13
C
22
D
3
E
7
GA
15.0
GB
10.0
J
10
K
17
L1
0
MM
M3×0.5
NN
M3×0.5 deep 5
P
3.2
Q
-
R
7.0
T
6 depth 4.8
H
13
F
0
FL
0
FK
0
FY
0.0
NA
0
NA1
NB
0
U
0
Y
0.0
W
0.0
Z
46.0
Z1
46.0
S1
33.0
S
33.0
LINK
https://www.srdfaa.com/category/43