??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FAMV - Small/shaking head manual valve
Bill of material
FAMV-100-2-V
CODE
code
FAMV
JZ
type of airplane
100
S
In and out of the port
V
Switch forms
SYLT
Using the fluid
air
YLFW
Service pressure range
0~9(0~900)
WDFW
Service temperature range
0~60°C
WZS
Position the number
Two position
YXDMJ
Effective sectional area mm²(CV)
1.8(0.1)
RC
Rc(PT)
M5
G
weight (g)
30g
LINK
link
https://www.srdfaa.com/category/43