??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FAMV - Mechanical valve - large round button
Bill of material
FAMV-20-08-B
CODE
code
FAMV
TYPE
type
Large circular
JZ
type of airplane
20
CDXS
Touch the form
08
R
The button color
UTF
Using the fluid
air
SPR
Service pressure range
1~9(100~900) Kgf/cm²(Kpa)
UTR
using temperature range
0~60℃
PTN
Position the number
Three ports and two positions
VAL
Valve (sample
Normally closed type
EAF
Effective area of fault
33(1.84) mm²(CV)
TOD
To take over the diameter
Rc 1/4 (Horizontal piping) Rc(PT)
LUB
lubrication
Free supply mode
LINK
link
https://www.srdfaa.com/category/43