??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
SRD-FA
Description
FA-MHL2-10D,FA-MHL2-16D,FA-MHL2-20D,FA-MHL2-25D,FA-MHL2-32D,FA-MHL2-40D - Cylinders/Related Accessories - Wide Grippers (Parallel Opening and Shutting Type) - FA-MHL12 Series
Bill of material
FA-MHL2-20D2-Y59A
CODE
SYLT
Use fluids
Air (no oil)
GJ
Bore
mm
DZFS
The way of action
Double action
ZGYL
Maximum operating pressur
0.6 MPa
ZDYL
Minimum use pressure
MPa
HJWD
Ambient and fluid temperature
-10~60℃
CFJD
Repeatability
±0.1mm
JCL
Clamping force
N
JGKJ
Take over the caliber
CPM
Maximum frequency of action
c.p.m
L2L1
On/off the trip
mm
L1
Closed width
mm
L2
Width on
mm
MAGN
A
B
C
D
E
F
G
H
LINK
https://www.srdfaa.com/category/43