??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAFERF - Spring butterfly hinge long
Bill of material
GAFERF220
CODE
GAFERF
TYPE
Long/taper hole type
MAT
texture
SPCC
SUR
surface treatment
galvanize
SPEC
specification
220
A
60 mm
B
220 mm
A1
40.0 mm
B1
65 mm
T
2.0 mm
H
10.7 mm
DD
d
5.0 mm
DD1
d1
6.7 mm
D
8.0 mm
WEI
Refer to the weight
0.28 Kg/pcs
LINK
link
https://www.srdfaa.com/product/1647847852768.html