??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAFMUZ - Resin type, countersunk type / multi angle limit butterfly hinge
Bill of material
GAFMUZ30-E
CODE
code
GAFMUZ
TYPE
type
Resin type · sink hole type
TZ
Adjust angle
Multi angle limiter
MAT
texture of material
PBT
GG
Specifications
30
SUR
Hinge color
A
30 mm
B
30 mm
A1
20 mm
B1
20 mm
T
4.75 mm
H
10.5 mm
D2
9.5 mm
DD
Counterbore
4.2 mm
D
Counterbore
7.3 mm
HH
Counterbore
2.7 mm
NJ
Positioning torque (CN · M / piece)
Opening angle - 10 °, 170 °: 26.0 opening angle 120 °: 14.5
WEI
参考重量(kg/pcs)
0.07
LINK
link
https://www.srdfaa.com/product/1649275249056.html