??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA01-JY-5010-53-90,HA01-JY-5010-53-90-T - European standard 50/60 profile accessories - extrusion angle code - European standard slot width 10.2-50/60 series
Bill of material
HA01-JY-5010-53-90
CODE
MOD
Model
RT
rabbet
10
TYPE
Squeeze the corner code
MAT
Material
6063-T5
SUR
Spray less oxidation
WEI
weight
g
USE
For two European standard profiles with a width of 10.2mm, they are vertically linked to each other and are paired with two M8 bolts and the corresponding T-type nut, spring washers and peace washers
LINK
https://www.srdfaa.com/product/1141603220791.html