??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA61-MF-4010-B,HA62-MF-4010-B - Accessories for Euro 50/60 profiles - Sealant strips - Euro standard slot width 10.2-50/60 series
Bill of material
HA61-MF-4010-B
CODE
RT
rabbet
10
TYPE
Sealing strips
MAT
Material
rubber
YS
Surface color
WEI
weight
0.047 kg/m
USE
The sealing strip is used to seal the exposed groove on the profile, which plays the role of dustproof, protective, sealing and aesthetics, and can be used for 50/60 profiles of the European standard groove 10.2mm
LINK
https://www.srdfaa.com/product/1141603220826.html