??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA32-YS-G306 - Accessories for national standard 30 profile - semicircular nut - national standard groove width 6.2-30 series
Bill of material
HA32-YS-G306-M6
CODE
HA32-YS-G306-M6
RT
rabbet
6.2
TYPE
semi-circular nut
MAT
carbon steel
SUR
The surface is nickel plated
WEI
G
3.52
USE
use
It is used to connect and fasten the national standard profile with a groove width of 6.2mm and accessories. The semicircular nut can be put into the groove from any position of the profile notch, and the installation is fast. It is applicable to international profiles with circular arc at the bottom of the groove.
LINK
https://www.srdfaa.com/product/1141603220429.html