??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA51-DG-G408-4080,HA52-DG-G408-4080 - GB 40 profile accessories - plastic end cover - GB slot width 8.2-40 series
Bill of material
HA51-DG-G408-4080
CODE
RT
rabbet
6.2
TYPE
plastic end cap
MAT
PA
SUC
Surface color
WEI
weight
10.2 g
USE
use
The end cap is used to seal the leaky end face on the profile, which plays a role in dustproof, protective, sealing and aesthetics.This product is suitable for profiles of national standard 40 slots and 8
LINK
https://www.srdfaa.com/product/1141603220608.html