??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
SRD-FA
Description
HA01-DG-408-4080 - Accessories for national standard 40 profile - aluminum end cover - national standard groove width 8.2-40 series
Bill of material
HA01-DG-408-4080
CODE
HA01-DG-408-4080
RT
rabbet
8.2
TYPE
aluminum end cap
MAT
6063-T5
SUR
Blast oxidation
WEI
weight
40 g
USE
use
The end cap is used to seal the leaky end face on the profile, which plays a role in dustproof, protective, sealing and aesthetics.This product is suitable for profiles of national standard 40 slots and 8
LINK
https://www.srdfaa.com/product/1820318554976.html