??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 8841-2-035 - Cylinder 3500 daN
Bill of material
ST8841-2-035x050
BESTNR
Ident number
HUB
Mobile maximum stroke
mm
GH
Housing height
49.5 mm
T
Depth housing
mm
H
Overall piston extended
mm
M
Thread
M80x2
D
Housing outer diameter
88 mm
KO
Piston rod outer diameter
28 mm
WG
Weight
1.808 kg