??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 20
HELP_VARIABLE
Company
Stern
Description
MT1 - Head trunnion
Bill of material
SH - 63 /45 x 1 - MT1 - 40
LINA
SH - 63 /45 x 1 - MT1 - 40
SER
Series
TIP
Type
MT1
SIZE
Bore Ø
mm
MM
Rod Ø
mm
CORSA
Stroke
mm
输入参数值: CORSA
Stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Rod threading
WH
Dimension of rod extension
mm
输入参数值: WH
Dimension of rod extension
mm
cm
inch
ft
GUA
Seals
MAT
Rod material
FL
Fluid
DIS
Spacers
DISINFO
Spacers info
0D = Without spacer (Stroke from 0÷1000mm.)
PC1
Position of front connection
PC2
Position of rear connection
RF1
Position of front cushioning
RF2
Position of rear cushioning
PSA1
Position of front air bleed
PSA2
Position of rear air bleed
ASX
Rod accessory
ASCODE
Accessory code
-
AMX
Intermediate accessory
AMCODE
Accessory code
-