??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
SToxxparts
Description
05000155000 - Spring loaded thrust piece long version/without thread lock
Bill of material
05000155002
ARTNR
Article No.
D1
mm
D2
mm
D3
mm
L1
mm
L2
mm
N
mm
T
max.
250 °C
S
Stroke
mm
SW
8 mm
F1
Spring force
N
F2
Spring force
N
MAT
Material
Vergütungsstahl
GEW
Weight
g