您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
07000066010
SToxxparts
07 Drive technology
07000066000
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000066000/07000066000.prj},{NB=07000066010},{PREVIEW=07000066000.png},{ARTNR=07000066010},{EL=rechts},{L=500},{AZ=550},{VT=70},{LE=448},{X=384},{MAT=Stahlschienen, feuerverzinkt/Stahlkugelkäfig, verzinkt/C-Stahlkugeln, gehärtet},{GEW=1.5},{INFO=https://api.meleven.de/out/SToxxparts/25.ce.34.070000660009.pdf},{DEFAULTSORTATTR=4359}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
SToxxparts
Description
07000066000 - Over pull-out rail serie 038 with insert pins and tumbler
Bill of material
07000066010
ARTNR
Article No.
07000066010
07000066010
EL
Mounting position
rechts
rechts
L
Length
500
500
mm
AZ
Extract path
550
550
mm
VT
Vertical carrying capacity per pair at 100000 cycles
70
70
kg
LE
448
448
mm
X
384
384
mm
MAT
Material
Stahlschienen, feuerverzinkt/Stahlkugelkäfig, verzinkt/C-Stahlkugeln, gehärtet
GEW
Weight
1.5
1.5
kg/Stk.
INFO
Drawing
https://api.meleven.de/out/SToxxparts/25.ce.34.070000660009.pdf