??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
SToxxparts
Description
07000084000 - Aluminum traversing slide for linear units
Bill of material
07000084001
ARTNR
Article No.
V
Variant
D1
18 mm
D2
18 mm
D3
M6 mm
D4
M3 mm
K
25 mm
L
64 mm
M
20 mm
MAT
Material
Aluminium kunststoffbeschichtet/Edelstahl/Kunststoffgleiteinsatz PA/PTFE
FAR
Color
schwarz RAL 9005
GEW
Weight
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/e2.16.02.07000084000.pdf