??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SToxxparts
Description
07000085001 - Stainless steel traversing slide for linear units
Bill of material
07000085001
ARTNR
Article No.
07000085001
V
Variant
mit Gleiteinsatz
D1
18 mm
D2
18 mm
D3
M6 mm
D4
M3 mm
K1
25 mm
K2
25 mm
L
61 mm
M
39 mm
MAT
Material
Edelstahl/PA/PTFE
GEW
Weight
235 g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/e5.09.bb.07000085001.pdf