??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
SToxxparts
Description
07000103000 - Stainless steel rotary adjuster with aluminum rotary knob
Bill of material
07000103001
ARTNR
Article No.
D1
h7
mm
D2
mm
T1
8 mm
D3
mm
D4
4 mm
T2
10 mm
D5
mm
H
mm
L1
mm
L2
mm
M1
mm
M2
mm
M3
±0.02
mm
MAT
Material
Aluminium/Edelstahl/Stahl
GEW
Weight
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/f2.22.5e.07000103000.pdf