??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STRACK
Description
Z51-05 - Centring element
Bill of material
Z51-05
PDF
PDF-INFO
PDF
B1
(B1)
9 mm
B2
(B2)
16 mm
B3
(B3)
0 mm
T1
(T1)
16.0 mm
T2
(T2)
6.0 mm
T3
(T3)
15.8 mm
T4
(T4)
10.0 mm
L1
(L1)
22 mm
L2
(L2)
11 mm
D1
(D1)
4.2 mm
M
(M)
M5
D3
(D3)
7.5 mm
T5
(T5)
5.0 mm
TYP
(Typ)
5
L5
(L5)
5.5 mm
L6
(L6)
11 mm
R
(R)
5 mm
PPATH
(PPATH)
sn03018601.prj
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
600016