??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
StS Coupling GmbH
Description
KL - Magnetic Coupling - hysteresis coupling - slim design
Bill of material
KL1
SIZE
Size
TKN
Torque
Nm
L
Total length
mm
A
Outside diameter
mm
D
Through-hole
mm
D1
Centering diameter ØH7
mm
D2
Centering diameter ØH7
mm
D3
Inner diameter outer rotor
mm
L1
Adjustment range
mm
L2
Depth centering measure
mm
B1
Basic dimension
mm
B2
Basic dimension
mm
S1
Bolt-on thread
mm
S2
Bolt-on thread
mm
PV
Power dissipation
W
PVMAX
Max. power dissipation
W
FRAD
Permissible force load radial
N
FAX
Permissible force load axial
N
J1
Mass moment of inertia of the outer rotor
kg cm²
J2
Mass moment of inertia of the inner rotor
kg cm²
NMAX
max. speed
1/min
M
Mass
kg
MAT
Material
Stainless steel
CTN
Customs tariff number
84836020