??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SADW-35C - Advanced Single Disk Type Coupling
Bill of material
SADW-35C-5x5
PN
Product No.
SADW-35C
FM
Fastening Method
D
Outer Diameter
35.0
L
Length
37.4
L1
12.5
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
TAP1
Tap
mm
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
TAP2
Tap
mm