??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRB-12C - Radial Beam Coupling / Clamp Type
Bill of material
SRB-12C-3x3
PN
Product No.
SRB-12C
FM
Fastening Method
Clamp type
D
Outer Diameter
12.7
L
Length
19.0
L1
5.0
D1
Inner Diameter
K1
Keyway 1
No Keyway
KB1
Key Width 1
0
KT1
Key Height 1
0.0
D2
Inner Diameter
K2
Keyway 2
No Keyway
KB2
Key Width 2
0
KT2
Key Height 2
0.0