??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRBA-39C - Radial Beam Coupling / Clamp Type
Bill of material
SRBA-39C-10x10
PN
Product No.
SRBA-39C
FM
Fastening Method
Clamp type
D
Outer Diameter
39.0
L
Length
43.0
L1
10.7
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
TAP1
Tap
D2
Inner Diameter
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2
TAP2
Tap