??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRBB-49C - Radial Beam Coupling / Clamp Type / Long hub Type
Bill of material
SRBB-49C-12x12
PN
Product No.
SRBB-49C
FM
Fastening Method
Clamp type
D
Outer Diameter
49.0
L
Length
70.0
L1
14.5
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
TAP1
Tap
D2
Inner Diameter
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2
TAP2
Tap