??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 8YU NT20 SPAS - Keyless High Torque Timing Pulleys - 8YU Type
Bill of material
SATP-8YU-NT20-BW200-SPAS-I-12-HA
PN
Part No.
SATP-8YU-NT20-BW200-SPAS-I-12-HA
ST
Surface Treatment
NT
No. of Teeth
20
TNW
Type Nominal Width
PS
Pulley Shape
DD
Shaft Hole Dia.
mm
PD
P.D.
50.93 mm
OD
O.D.
49.56 mm