??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 8YU NT26 SPAS - Keyless High Torque Timing Pulleys - 8YU Type
Bill of material
SATP-8YU-NT26-BW200-SPAS-I-14-HA
PN
Part No.
SATP-8YU-NT26-BW200-SPAS-I-14-HA
ST
Surface Treatment
NT
No. of Teeth
26
TNW
Type Nominal Width
PS
Pulley Shape
DD
Shaft Hole Dia.
mm
PD
P.D.
66.21 mm
OD
O.D.
64.84 mm