??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP-S5M NT30 SC - High Torque ClampingTiming Pulleys - S5M
Bill of material
SATP-S5M-NT30-BW100-SC-10-HA
PN
Part No.
SATP-S5M-NT30-BW100-SC-10-HA
ST
Surface Treatment
NT
No. of Teeth
30
TC
Type Width Code
DD
Shaft Hole Diameter d
mm
PD
P.D.
47.75 mm
OD
O.D.
46.79 mm
K
keyway