??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S8M NT44 SPAS - Keyless High Torque Timing Pulleys - S8M Type
Bill of material
SATP-S8M-NT44-BW250-SPAS-I-20-HA
PN
Part No.
SATP-S8M-NT44-BW250-SPAS-I-20-HA
ST
Surface Treatment
NT
No. of Teeth
44
TNW
Type Nominal Width
PS
Pulley Shape
DD
Shaft Hole Dia. d (1mm Increment)
mm
PD
P.D.
112.05 mm
OD
O.D.
110.67 mm