??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S8M NT20 SPB - Keyless High Torque Timing Pulleys - S8M Type
Bill of material
SATP-S8M-NT20-BW150-I-12-HA
PN
Part No.
SATP-S8M-NT20-BW150-I-12-HA
ST
Surface Treatment
NT
No. of Teeth
20
TNW
Type Nominal Width
PS
Pulley Shape
DD
Shaft Hole Dia. d (1mm Increment)
mm
PD
P.D.
50.93 mm
OD
O.D.
49.56 mm